Product groups
Tombstones window frame
K0804

Tombstones window frame

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machinedNote:Tooling plates K0801 can be positioned and mounted on both sides of the window frame, permitting economical fixture changes. The window frames are positioned using centring pins K0856 and T-slot keys.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0804 Tombstones window frame 269 kB

Drawings

Tombstones window frame

Item selection/filter

Order No.

ABCDEFGHJKLMNRSTXweight
ca. kg
StatusCADAcc.PriceOrder
K0804.1240504744982504253004004070200352003602607069M1214112,6expiring on request
K0804.1250605745983005254005005070200352004603607570M1618153expiring on request