Product groups
Key ring, stainless steel
K0367

Key ring, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310 and 1.4401.

Version:Bright or black oxidised.Note:Suaitable for retaining cables and safety spiral cables as well as ball lock pins, locking pins and indexing plungers with small holes in the grip or with pull rings.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0367 Stainless steel key rings 165 kB

Drawings

Key ring, stainless steel

Item selection/filter

Order No.

Steel
code
Surface finish
body
DD1CADAcc.PriceOrder
K0367.151.4310bright151.0 on request
K0367.191.4310bright191.0 on request
K0367.231.4310bright231.2 on request
K0367.281.4310bright281.7 on request
K0367.1151.4310black oxidised151.0 on request
K0367.1191.4310black oxidised191.0 on request
K0367.1231.4310black oxidised231.2 on request
K0367.1281.4310black oxidised281.7 on request
K0367.2151.4401bright151.0 on request
K0367.2191.4401bright191.0 on request
K0367.2231.4401bright231.2 on request
K0367.2281.4401bright281.7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33