Product groups
Crank handles stainless steel, revolving grip, square socket
K2075_IV

Crank handles stainless steel, revolving grip, square socket

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2075_IV Crank handles stainless steel, revolving grip, square socket 167 kB

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2075.4110square socketwithout transverse hole802416-71,149,12213,4-10010 on request
K2075.4212square socketwithout transverse hole1002820-87,461,42616-12412 on request
K2075.4314square socketwithout transverse hole1253026-110,582,52815,8-15314 on request
K2075.4417square socketwithout transverse hole1603426-114,582,53219,6-19017 on request
K2075.41106square socketwith transverse bore802416M671,149,12213,47,510010 on request
K2075.42126square socketwith transverse bore1002820M687,461,426167,512412 on request
K2075.43146square socketwith transverse bore1253026M6110,582,52815,87,515314 on request
K2075.44176square socketwith transverse bore1603426M6114,582,53219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33