Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Form C, F, M tool steel
Form E, O, P stainless steel
Form K POM
Version:Form C hardened and black oxidised.
Form E hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form P with polyurethane surface, hardness Shore 60.
Form F, hardened and black oxidised.
Form M with carbide serrations, black oxidised.
Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.

Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0385_Datasheet_33860_Grippers_and_inserts_round--en 280 kB

Drawings (total overview)

Grippers and inserts round

Item selection/filter

Order No.FormD2

D3L3L4L5CEGCADAcc.PriceOrder
K0385.10108C10-105---M5 on request
K0385.10128C10-126,4---M5 on request
K0385.12108C12-105---M5 on request
K0385.12128C12-126,4---M5 on request
K0385.16108C16-105---M6 on request
K0385.16128C16-126,4---M6 on request
K0385.20108C20-105---M6 on request
K0385.20128C20-126,4---M6 on request
K0385.25108C25-105---M6 on request
K0385.25128C25-126,4---M6 on request
K0385.10102E10-105---M5 on request
K0385.10122E10-126,4---M5 on request
K0385.12102E12-105---M5 on request
K0385.12122E12-126,4---M5 on request
K0385.16102E16-105---M6 on request
K0385.16122E16-126,4---M6 on request
K0385.20102E20-105---M6 on request
K0385.20122E20-126,4---M6 on request
K0385.25102E25-105---M6 on request
K0385.25122E25-126,4---M6 on request
K0385.10109K10-105---M5 on request
K0385.10129K10-126,4---M5 on request
K0385.12109K12-105---M5 on request
K0385.12129K12-126,4---M5 on request
K0385.16109K16-105---M6 on request
K0385.16129K16-126,4---M6 on request
K0385.20109K20-105---M6 on request
K0385.20129K20-126,4---M6 on request
K0385.25109K25-105---M6 on request
K0385.25129K25-126,4---M6 on request
K0385.10105O10-105---M5 on request
K0385.10125O10-126,4---M5 on request
K0385.12105O12-105---M5 on request
K0385.12125O12-126,4---M5 on request
K0385.16105O16-105---M6 on request
K0385.16125O16-126,4---M6 on request
K0385.20105O20-105---M6 on request
K0385.20125O20-126,4---M6 on request
K0385.25105O25-105---M6 on request
K0385.25125O25-126,4---M6 on request
K0385.08126P88126---M4 on request
K0385.10126P1010126---M5 on request
K0385.12126P1213126---M5 on request
K0385.16126P1616126---M6 on request
K0385.20126P2021126---M6 on request
K0385.25126P2527126---M6 on request
K0385.1010F10-10--4,54,75M5 on request
K0385.1012F107,912--64,75M5 on request
K0385.1210F12-10--4,54,75M5 on request
K0385.1212F12-12--64,75M5 on request
K0385.1610F16-10--4,54,75M6 on request
K0385.1612F1612,712--64,75M6 on request
K0385.2010F20-10--4,54,75M6 on request
K0385.2012F2015,912--64,75M6 on request
K0385.2510F25-10--4,54,75M6 on request
K0385.2512F251912--64,75M6 on request
K0385.10107M107,910-64,54,75M5 on request
K0385.10127M107,912-864,75M5 on request
K0385.12107M129,510-64,54,75M5 on request
K0385.12127M129,512-764,75M5 on request
K0385.16107M1612,710-64,54,75M6 on request
K0385.16127M1612,712-864,75M6 on request
K0385.20107M2015,910-64,54,75M6 on request
K0385.20127M2015,912-864,75M6 on request
K0385.25107M251910-64,54,75M6 on request
K0385.25127M251912-864,75M6 on request