Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Hardened tool steel or carbide.Version:Black oxidised.Note:The full thread on the grippers allows exact adjustment to the clamping application.
The carbide tips are soldered in.
Drawing reference:
Form A: tool steel
Form B: tool steel, carbide diamond grip
Form C: 4-point carbide insert
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0388 Gripper studs 228 kB

Drawings (total overview)

Gripper studs

Item selection/filter

Order No.FormA

LBGFSWCADAcc.PriceOrder
K0388.4010A40--M10-3 on request
K0388.4012A40--M12-5 on request
K0388.4016A40--M16-6 on request
K0388.4020A40--M20-8 on request
K0388.2510B-256,4M10-5 on request
K0388.5010B-506,4M10-5 on request
K0388.2512B-257,9M12-6 on request
K0388.5012B-507,9M12-6 on request
K0388.2516B-2511,2M16-8 on request
K0388.5016B-5011,2M16-8 on request
K0388.2520B-2512,7M20-10 on request
K0388.5020B-5012,7M20-10 on request
K0388.25124C-257,9M126,56 on request
K0388.50124C-507,9M126,56 on request
K0388.25164C-2511,2M1688 on request
K0388.50164C-5011,2M1688 on request
K0388.25204C-2512,7M20810 on request
K0388.50204C-5012,7M20810 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33