Product groups

Item description/product images

Back to group overview
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1444 Tension levers stainless steel 98,8 kB

Item selection/filter

Order No.Thread typeFormSize

XTDD1

D2HH1H2AA2CADAcc.PriceOrder
K1444.2082internal thread1M81824102540-32,588,1- on request
K1444.2102internal thread1M101824102540-32,588,1- on request
K1444.21012internal thread2M102028123246-36,5104- on request
K1444.2122internal thread2M122028123246-36,5104- on request
K1444.2162internal thread3M162333133252-41126,5- on request
K1444.2202internal thread4M202641133261-49128,5- on request
K1444.1102reamed hole1102224102540-32,588,1- on request
K1444.1122reamed hole2122528123246-36,5104- on request
K1444.1142reamed hole2142528123246-36,5104- on request
K1444.1162reamed hole3162833133252-41126,5- on request
K1444.1202reamed hole4203241133261-49128,5- on request
K1444.208internal thread20°1M8182410254052,532,584,515 on request
K1444.210internal thread20°1M10182410254052,532,584,515 on request
K1444.2101internal thread20°2M1020281232466136,510015 on request
K1444.212internal thread20°2M1220281232466136,510015 on request
K1444.216internal thread20°3M162333133252724112115 on request
K1444.220internal thread20°4M202641133261804912315 on request
K1444.110reamed hole20°110222410254052,532,584,515 on request
K1444.112reamed hole20°21225281232466136,510015 on request
K1444.114reamed hole20°21425281232466136,510015 on request
K1444.116reamed hole20°3162833133252724112115 on request
K1444.120reamed hole20°4203241133261804912315 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33