Product groups
Tension levers internal thread, stainless steel
K0109

Tension levers internal thread, stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0109 Tension levers internal thread, stainless steel 204 kB

Drawings (total overview)

Tension levers internal thread, stainless steel

Item selection/filter

Order No.FormXTAA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0109.1082M81492-1624251044,54,537-49,522 on request
K0109.1102M101492-1624251044,54,537-49,522 on request
K0109.2102M1017111-1928321251,55,542-57,524 on request
K0109.2122M1217111-1928321251,55,542-57,524 on request
K0109.3122M1223134,5-2333321358647-6526 on request
K0109.3162M1623134,5-2333321358647-6526 on request
K0109.4162M1627134-3041321368,57,556,5-76,536 on request
K0109.4202M2027134-3041321368,57,556,5-76,536 on request
K0109.108120°M81488151624251044,54,53758,549,522 on request
K0109.110120°M101488151624251044,54,53758,549,522 on request
K0109.210120°M1017106151928321251,55,54268,557,524 on request
K0109.212120°M1217106151928321251,55,54268,557,524 on request
K0109.312120°M1223128,5152333321358647816526 on request
K0109.316120°M1623128,5152333321358647816526 on request
K0109.416120°M1627128,5153041321368,57,556,589,576,536 on request
K0109.420120°M2027128,5153041321368,57,556,589,576,536 on request