Product groups
Tension levers flat external thread
K0114

Tension levers flat external thread

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0114 Tension levers flat external thread 228 kB

Drawings (total overview)

Tension levers flat external thread

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0114.1081X15M815102-13,53325101921223-20 on request
K0114.1081X20M820102-13,53325101921223-20 on request
K0114.1081X25M825102-13,53325101921223-20 on request
K0114.1081X30M830102-13,53325101921223-20 on request
K0114.1081X40M840102-13,53325101921223-20 on request
K0114.1081X50M850102-13,53325101921223-20 on request
K0114.1081X60M860102-13,53325101921223-20 on request
K0114.1101X15M1015102-13,53325101921223-20 on request
K0114.1101X20M1020102-13,53325101921223-20 on request
K0114.1101X25M1025102-13,53325101921223-20 on request
K0114.1101X30M1030102-13,53325101921223-20 on request
K0114.1101X40M1040102-13,53325101921223-20 on request
K0114.1101X50M1050102-13,53325101921223-20 on request
K0114.1101X60M1060102-13,53325101921223-20 on request
K0114.2101X20M1020131-1941301222213,526-24 on request
K0114.2101X25M1025131-1941301222213,526-24 on request
K0114.2101X30M1030131-1941301222213,526-24 on request
K0114.2101X40M1040131-1941301222213,526-24 on request
K0114.2101X50M1050131-1941301222213,526-24 on request
K0114.2101X60M1060131-1941301222213,526-24 on request
K0114.2121X20M1220131-1941301222213,526-24 on request
K0114.2121X25M1225131-1941301222213,526-24 on request
K0114.2121X30M1230131-1941301222213,526-24 on request
K0114.2121X40M1240131-1941301222213,526-24 on request
K0114.2121X50M1250131-1941301222213,526-24 on request
K0114.2121X60M1260131-1941301222213,526-24 on request
K0114.3121X20M1220148-234537142821733-26 on request
K0114.3121X25M1225148-234537142821733-26 on request
K0114.3121X30M1230148-234537142821733-26 on request
K0114.3121X40M1240148-234537142821733-26 on request
K0114.3121X50M1250148-234537142821733-26 on request
K0114.3121X60M1260148-234537142821733-26 on request
K0114.3161X20M1620148-234537142821733-26 on request
K0114.3161X25M1625148-234537142821733-26 on request
K0114.3161X30M1630148-234537142821733-26 on request
K0114.3161X40M1640148-234537142821733-26 on request
K0114.3161X50M1650148-234537142821733-26 on request
K0114.3161X60M1660148-234537142821733-26 on request
K0114.1082X1515°M8151001513,533251019212232920 on request
K0114.1082X2015°M8201001513,533251019212232920 on request
K0114.1082X2515°M8251001513,533251019212232920 on request
K0114.1082X3015°M8301001513,533251019212232920 on request
K0114.1082X4015°M8401001513,533251019212232920 on request
K0114.1082X5015°M8501001513,533251019212232920 on request
K0114.1082X6015°M8601001513,533251019212232920 on request
K0114.1102X1515°M10151001513,533251019212232920 on request
K0114.1102X2015°M10201001513,533251019212232920 on request
K0114.1102X2515°M10251001513,533251019212232920 on request
K0114.1102X3015°M10301001513,533251019212232920 on request
K0114.1102X4015°M10401001513,533251019212232920 on request
K0114.1102X5015°M10501001513,533251019212232920 on request
K0114.1102X6015°M10601001513,533251019212232920 on request
K0114.2102X2015°M1020127151941301222213,5263824 on request
K0114.2102X2515°M1025127151941301222213,5263824 on request
K0114.2102X3015°M1030127151941301222213,5263824 on request
K0114.2102X4015°M1040127151941301222213,5263824 on request
K0114.2102X5015°M1050127151941301222213,5263824 on request
K0114.2102X6015°M1060127151941301222213,5263824 on request
K0114.2122X2015°M1220127151941301222213,5263824 on request
K0114.2122X2515°M1225127151941301222213,5263824 on request
K0114.2122X3015°M1230127151941301222213,5263824 on request
K0114.2122X4015°M1240127151941301222213,5263824 on request
K0114.2122X5015°M1250127151941301222213,5263824 on request
K0114.2122X6015°M1260127151941301222213,5263824 on request
K0114.3122X2015°M1220145152345371428217334826 on request
K0114.3122X2515°M1225145152345371428217334826 on request
K0114.3122X3015°M1230145152345371428217334826 on request
K0114.3122X4015°M1240145152345371428217334826 on request
K0114.3122X5015°M1250145152345371428217334826 on request
K0114.3122X6015°M1260145152345371428217334826 on request
K0114.3162X2015°M1620145152345371428217334826 on request
K0114.3162X2515°M1625145152345371428217334826 on request
K0114.3162X3015°M1630145152345371428217334826 on request
K0114.3162X4015°M1640145152345371428217334826 on request
K0114.3162X5015°M1650145152345371428217334826 on request
K0114.3162X6015°M1660145152345371428217334826 on request