Product groups
Swing clamp pneumatic block body
K1812

Swing clamp pneumatic block body

go back

Item description/product images

Back to group overview
DescriptionMaterial:Body aluminium.
Piston steel.
Version:Body silver anodised.
Piston hard chrome-plated
Note:Pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.

The magnetic piston is prepared for electronic end-position feedback. The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.

The swing clamp must only be operated using lubricated air.

The clamping arm is not supplied.
On request:Proximitiy switch.Accessory:K1813 Clamping arm for swing clamp.Drawing reference:
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1812 Swing clamp pneumatic block body 440 kB

Drawings (total overview)

Swing clamp pneumatic block body
Swing clamp pneumatic block body

Item selection/filter

Order No.SizeFormVersion 2AB

B1
max.
B1
min.
B2B3D
max.
D
min.
D1D2D3CADAcc.PriceOrder
K1812.1121012Aswivel to the right2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.1122012Aswivel to the right2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.1161016Aswivel to the right2556,96,84,57,514,514,428M5M05x0,8 on request
K1812.1162016Aswivel to the right2556,96,84,57,514,514,428M5M05x0,8 on request
K1812.2121012Aswivel to the left2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.2122012Aswivel to the left2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.2161016Aswivel to the left2556,96,84,57,514,514,428M5M05x0,8 on request
K1812.2162016Aswivel to the left2556,96,84,57,514,514,428M5M05x0,8 on request
K1812.1201020Bswivel to the right3549,99,85,58,318,418,3212M5M08x1,25 on request
K1812.1202020Bswivel to the right3549,99,85,58,318,418,3212M5M08x1,25 on request
K1812.1251025Bswivel to the right3559,99,85,592322,9212M5M08x1,25 on request
K1812.1252025Bswivel to the right3559,99,85,592322,9212M5M08x1,25 on request
K1812.1321032Bswivel to the right454,513,913,85,593029,9216G1/8M10x1,5 on request
K1812.1322032Bswivel to the right454,513,913,85,593029,9216G1/8M10x1,5 on request
K1812.1401040Bswivel to the right45513,913,85,593029,9216G1/8M10x1,5 on request
K1812.1402040Bswivel to the right45513,913,85,593029,9216G1/8M10x1,5 on request
K1812.1502050Bswivel to the right65716,916,86,6113736,9220G1/4M12x1,75 on request
K1812.1505050Bswivel to the right65716,916,86,6113736,9220G1/4M12x1,75 on request
K1812.2201020Bswivel to the left3549,99,85,58,318,418,3212M5M08x1,25 on request
K1812.2202020Bswivel to the left3549,99,85,58,318,418,3212M5M08x1,25 on request
K1812.2251025Bswivel to the left3559,99,85,592322,9212M5M08x1,25 on request
K1812.2252025Bswivel to the left3559,99,85,592322,9212M5M08x1,25 on request
K1812.2321032Bswivel to the left454,513,913,85,593029,9216G1/8M10x1,5 on request
K1812.2322032Bswivel to the left454,513,913,85,593029,9216G1/8M10x1,5 on request
K1812.2401040Bswivel to the left45513,913,85,593029,9216G1/8M10x1,5 on request
K1812.2402040Bswivel to the left45513,913,85,593029,9216G1/8M10x1,5 on request
K1812.2502050Bswivel to the left65716,916,86,6113736,9220G1/4M12x1,75 on request
K1812.2505050Bswivel to the left65716,916,86,6113736,9220G1/4M12x1,75 on request
Order No.H

H1H2H3H4H5H6LL1L2S1S2Travel
S
F1
N
CADAcc.PriceOrder
K1812.1121010077,8125122,532515,587,51017,559 on request
K1812.1122013097,8127022,532515,587,52027,559 on request
K1812.1161010077,8125122,53292087,51017,5106 on request
K1812.1162013097,8127022,53292087,52027,5106 on request
K1812.2121010077,8125122,532515,587,51017,559 on request
K1812.2122013097,8127022,532515,587,52027,559 on request
K1812.2161010077,8113222,53292087,51017,5106 on request
K1812.2162013097,8114222,53292087,52027,5106 on request
K1812.1201093,5731839,53343625,589,51019,5141 on request
K1812.12020113,5831849,53343625,589,52029,5141 on request
K1812.1251093,573182733440289,69,51019,5264 on request
K1812.12520113,583183733440289,69,52029,5264 on request
K1812.13210113,580202535,56,5453416,5151025422 on request
K1812.13220133,590203535,56,5453416,5152035422 on request
K1812.14010114,580202535,56,5524018151025739 on request
K1812.14020134,590203535,56,5524018152035739 on request
K1812.15020152101,525373,55,57,56450201920391155 on request
K1812.15050212131,525673,55,57,56450201950691155 on request
K1812.2201093,5731839,53343625,589,51019,5141 on request
K1812.22020113,5831849,53343625,589,52029,5141 on request
K1812.2251093,573182733440289,69,51019,5264 on request
K1812.22520113,583183733440289,69,52029,5264 on request
K1812.23210113,580202535,56,5453416,5151025422 on request
K1812.23220133,590203535,56,5453416,5152035422 on request
K1812.24010114,580202535,56,5524018151025739 on request
K1812.24020134,590203535,56,5524018152035739 on request
K1812.25020152101,525373,55,57,56450201920391155 on request
K1812.25050212131,525673,55,57,56450201950691155 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33