Product groups
Stop carbide-coated and serrated
K0905

Stop carbide-coated and serrated

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.0503.Version:Tempered to 1200–1400 N/mm², black oxidised.
Serrations ground, bright.
Note:One stop face is serrated, the other side is carbide-coated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0905 Stop carbide-coated and serrated 142 kB

Drawings

Stop carbide-coated and serrated