Product groups

iF Design Award

go back

iF Design Award - KIPP has a strong presence

iF International Forum Design GmbH, headquartered in Hanover, has been awarding designers
with the "iF DESIGN AWARD" since 1954.

And KIPP has also been there since 1956 when it comes to snapping up an iF award, particularly in the Product discipline.

17 times we have been successful in this endeavour!

It started in 1956 with the award for the KIPP clamping lever. This was followed by more KIPP clamping levers, products from the NOVO grip range, KIPP cam levers, KIPP lock toggle clamps and KIPP stop latches.

And again in 2016 we are represented with more of our products in the iF Award.
2015
Stop latch

2006
Cam levers with internal and external thread, steel or stainless steel
1978
Steel clamping levers with internal or external thread