Product groups

Quarter-turn lock HD with T-grip

go back
  • Quarter-turn lock HD with T-grip

KIPP Quarter-turn lock Hygienic DESIGN
with T-grip

Resistant to dirt and cleaning friendly

Since the beginning of this year KIPP has had  Hygienic DESIGN quarter-turn locks with T-grips in its range. These stainless steel quarter-turn locks (housing and grip 1.4404 / earthing nut and screw 1.4301) are especially suited for use in sectors with high hygienic standards, such as the foodstuff industries or hospitals and doctors surgeries.

These quarter-turn locks comply with the hygienic machine directive DIN EN 1672-2:2009 of the food machine regulation GS-NV 6:2013/06 and have been explicitly tested according to GS-NV 2:2013/06. The quarter-turn locks are easy to clean and simultaneously very insusceptible to dirt. The locks can be installed pre-assembled and can be used left or right. The blue, FDA conform silicon seal prevents liquids or oils penetrating.
These quarter-turn locks are available in various sizes from the KIPP catalogue or website.

The quarter-turn lock has a practical T-grip to ensure good haptics and a secure grip. The surfaces are highly polished and various transition radii are incorporated into the grip. These geometric forms ensure, among other things, that no dirt or water can accumulate on the material. The hygienic stainless steel prevents germ contamination. The Hygienic DESIGN quarter-turn locks find use in the following branches:

• Foodstuff technology

• Chemical and pharmaceutical industries

• Packaging technology

Note:

The special seal is designed for high pressure jet cleaning up to 100 bar max. and meets the requirements of the IP65/67 protection class. The seal is also temperature-stable up to 80°C and the blue colouring also complies with FDA guidelines (to reliably prevent confusion with foodstuffs). The related tongue can be ordered separately in the desired version. Each tongue can be combined with each housing.