Product groups

Locking pins expanded by two variations

go back
KIPP adds two more versions to locking pin range
KIPP expands locking pins by two variations
Innovative, effective and user friendly
The popular KIPP indexing and ball lock pins have always been impressive thanks to easy handling as well as high stability and durability. The KIPP locking pin in the basic version exhibits this quality as well. It is used for fastening and connecting parts and workpiece's quickly and effortlessly.

The KIPP locking pins with folding latch can be easily used in this capacity as well. The wide folding latch secures the parts being connected by means of a cross piece that can be set in two positions thanks to a notch in the middle.

The locking pins with key ring supplied by KIPP are a cost-effective alternative. They lock by means of a spring-loaded ball at the end of the pin. By pulling on the key ring the ball is pulled against the spring; the locking pin can now be extracted from the hole.

Go to product page - with folding latch

Go to product page - with key ring