Product groups

KIPP introduces telescopic slides in stainless steel

go back
KIPP introduces telescopic slides in stainless steel
KIPP introduces telescopic slides in stainless steel
Product range intelligently expanded
Easy handling as well as high stability and durability are the hallmarks of KIPP telescopic slides. The group is now expanded to include a new rail profile in steel and stainless steel.
Stainless steel KIPP telescopic rails are increasingly being used in the food-related mechanical engineering and plant construction. The use of telescopic rails has also become indispensable in vehicle construction and for storage facilities as well as operating equipment.
Other application areas include electrical engineering or 19" technology.

The rails can be connected directly to fixed or moving elements. The KIPP telescopic slides fulfil their opening and closing tasks from the very first application. Pre-treatment with a special grease makes the products extremely durable and virtually maintenance-free.

to product page