Product groups

KIPP Clamping levers ergonomic

go back
KIPP ergonomic clamping levers

Clamping lever completely redesigned

Comfortable grip
The new "KIPP ergonomic clamping lever" consists of two components. The reinforced plastic ensures the usual holding and clamping force. The soft components improves the haptics. Another new feature is a push button that improves disengagement and handling.

The clamping lever is particularly suitable for fields of application such as the plant construction, property construction, interior design, and the sport and rehabilitation sectors.

To our KIPP clamping levers