Product groups
Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel - inch
K0124 inch

Clamping levers, stainless steel with internal thread and...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308 (AISI 304 equivalent).
Other steel parts 1.4305 (AISI 303 equivalent).

Version:Handle electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 inch Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel - inch 235 kB

Drawings

Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel - inch

Item selection/filter

Order No.SizeXTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0124.92A221/4-201213,518,519326,517,542,545,56574,51010 on request
K0124.92A325/16-181213,518,519326,517,542,545,56574,51010 on request
K0124.93A335/16-181416212241,5102454,558,580911111 on request
K0124.93A433/8-161416212241,5102454,558,580911111 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33