Product groups

Item description/product images

DescriptionMaterial, version:Form M tool steel with carbide serrations, black oxidised.Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. Grippers transfer very high torque values and above average holding forces, even on hard materials and surface irregularities.

Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0385_M_Datasheet_32791_Round_grippers_Form_M--en 197 kB

Drawings

Round grippers, Form M

Item selection/filter

Order No.GD2L3FormD3L5CECADAcc.PriceOrder
K0385.10107M51010M7,964,54,75 on request
K0385.10127M51012M7,9864,75 on request
K0385.12107M51210M9,564,54,75 on request
K0385.12127M51212M9,5764,75 on request
K0385.16107M61610M12,764,54,75 on request
K0385.16127M61612M12,7864,75 on request
K0385.20107M62010M15,964,54,75 on request
K0385.20127M62012M15,9864,75 on request
K0385.25107M62510M1964,54,75 on request
K0385.25127M62512M19864,75 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33