Product groups

Item description/product images

DescriptionMaterial:Chain stainless steel.Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1125_A_Datasheet_32355_Ball_chains_Form_A_single--en 201 kB

Drawings

Ball chains, Form A, single

Item selection/filter

Order No.FormVersion 1Main
material
L

CADAcc.PriceOrder
K1125.00X160Asinglebrass160 on request
K1125.00X320Asinglebrass320 on request
K1125.00X500Asinglebrass500 on request
K1125.00X1000Asinglebrass1000 on request
K1125.01X160Asinglestainless steel160 on request
K1125.01X320Asinglestainless steel320 on request
K1125.01X500Asinglestainless steel500 on request
K1125.01X1000Asinglestainless steel1000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33