Product groups

Item description/product images

DescriptionMaterial:Pin steel.
Key ring stainless steel.
Version:Pins electro zinc-plated.
Key ring bright.
Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double shear (F) = S · τ aB max.

The locking pins with key ring represent a cost-effective alternative to other locking pins.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0365 Locking pins, steel with stainless steel key ring 140 kB

Drawings

Locking pins with key ring

Item selection/filter

Order No.DD1D2LL1L5Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0365.1023060152366,51572222  on request
K0365.1023060202366,52072722  on request
K0365.1023060302366,53073722  on request
K0365.1023060402366,54074722  on request
K0365.1028080302888,83083838  on request
K0365.1028080402888,84084838  on request
K0365.1028080502888,85085838  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33