Product groups

Item description/product images

DescriptionMaterial:Steel.
Push button in aluminium.
Version:Steel, manganese phosphate treated.Note:Lifting pins are used as quick and easy hoisting elements with a pivoting shackle.
The balls are unlocked by pressing the push button. Release the button to lock the balls.
Protected against corrosion.

TÜV certified.

The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range:max. +250 °C.Accessory:Receiver bushes K1921/K1922.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1920 Lifting pins self-locking 268 kB

Drawings

Lifting pins  self-locking

Item selection/filter

Order No.

D1D2D5L1L2L3L4L5L6L7L8X
min.
X
max.
Receiving
hole
H11
F1
kN
F2
kN
F3
kN
CADAcc.PriceOrder
K1920.2108X1089,3521,5108,7525,73627304987,51,5581,51,20,5  on request
K1920.2108X1589,3521,5158,7525,73627304987,51,51081,51,20,5  on request
K1920.2108X2589,3521,5258,7525,73627304987,51,51581,51,20,5  on request
K1920.2108X3589,3521,5358,7525,73627304987,51,51581,51,20,5  on request
K1920.2110X151011,721,51510,225,73627304987,51,510102,72,42,1  on request
K1920.2110X251011,721,52510,225,73627304987,51,510102,72,42,1  on request
K1920.2110X351011,721,53510,225,73627304987,51,510102,72,42,1  on request
K1920.2110X501011,721,55010,225,73627304987,51,510102,72,42,1  on request
K1920.2112X151214,221,5151125,73627304987,51,510123,53,22,8  on request
K1920.2112X251214,221,5251125,73627304987,51,515123,53,22,8  on request
K1920.2112X351214,221,5351125,73627304987,51,515123,53,22,8  on request
K1920.2112X501214,221,5501125,73627304987,51,515123,53,22,8  on request
K1920.2516X251618,6252515,13144,527304992,81,515164,84,54,1  on request
K1920.2516X501618,6255015,13144,527304992,81,535164,84,54,1  on request
K1920.2516X751618,6257515,13144,527304992,81,540164,84,54,1  on request
K1920.2520X502024,5305019,736,55232,636561141,52520108,56,5  on request
K1920.2520X752024,5307519,736,55232,636561141,53020108,56,5  on request