Product groups

Item description/product images

DescriptionMaterial, version:Steel, black oxidised.Note:Assembly tool for driving in the wedges.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0400 Assembly Tools 93,4 kB

Item selection/filter

Order No.

suitable for
male thread
D2
CADAcc.PriceOrder
K0400.808M8on request
K0400.810M10x1,25on request
K0400.812M10x1,25on request
K0400.814M14x1,5on request
K0400.816M16x1,5on request
K0400.818M18x1,5on request
K0400.820M20x1,5on request
K0400.822M22x1,5on request
K0400.824M24x1,5on request
K0400.830M30x2on request