Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Grade 8.8, electro zinc-plated.Note:Universal fastening element. The hammer-headed screw is twisted into the profile slot and so can mounted into an existing systems at a later date. The serrations break through the anodised film and creates a secure, electrical conductive connection.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1029 Hammer-head screws 295 kB
 Grades 39,9 kB

Drawings

Hammer-head screws

Item selection/filter

Order No.TypeSlot
width
BCD

HLL1NCADAcc.PriceOrder
K1029.0806015X16B814,57,7M61,516167,7 on request
K1029.0806015X20B818,57,7M61,520167,7 on request
K1029.0806015X25B823,57,7M61,525167,7 on request
K1029.1008030X20B10178,5M8320199,7 on request
K1029.1008030X25B10228,5M8325199,7 on request
K1029.1008030X30B10278,5M8330199,7 on request
K1029.1008030X40B10378,5M8340199,7 on request
K1029.1008030X60B10578,5M8360199,7 on request