Product groups
Press-in plugs with dipstick
K0462

Press-in plugs with dipstick

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
Form A: without vent
Form B: with vent
Form C: with vent and air filter

1) O-ring
2) air filter Form C only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0462 Press-in plugs with dipstick 175 kB

Drawings (total overview)

Press-in plugs with dipstick

Press-in plugs with dipstick, Form A, without vent

More information

Drawings

Press-in plugs with dipstick, Form A, without vent

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0462.13018A30182314148 on request

Press-in plugs with dipstick, Form B, with vent

More information

Drawings

Press-in plugs with dipstick, Form B, with vent

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0462.23018B30182314148 on request

Press-in plugs with dipstick Form C, with vent and air filter

More information

Drawings

Press-in plugs with dipstick Form C, with vent and air filter

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0462.33018C30182314148 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33