Product groups

Item description/product images

DescriptionMaterial:Body plastic PA 6, fibreglass reinforced.
Push button plastic PA 6, fibreglass reinforced.
Release catch steel.
Version:Body black.
Push button red.
Release catch electro zinc-plated.
Note:Rear-side emergency release for slam latches. Installation with two socket head screws (preferably DIN 912 M6x12), no machining required. Suitable for all slam latches.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1497 Emergency openers 561 kB

Drawings

Emergency openers

Item selection/filter

Order No.

Slot
width
H
min.
H
max.
PCADAcc.PriceOrder
K1497.930508/10305030-50 on request
K1497.960808/10608060-80 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33