Product groups
Clevis joints for rod ends stainless steel
K1935

Clevis joints for rod ends stainless steel

go back

Item description/product images

DescriptionMaterial:

Clevis and pins stainless steel 1.4305.

Version:Bright.Note:These clevises were developed as accessories for rod ends. The clevis opening size C was chosen to accept rod end joints.

Suitable for rod ends K0720 and K0721.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1935 Clevis joints for rod ends stainless steel 310 kB

Drawings

Clevis joints for rod ends stainless steel

Item selection/filter

Order No.

BCDD1D2D3LL1L2L3L4R1F
static
kN
CADAcc.PriceOrder
K1935.05080516168135M51829,520,521,510,50,58,56,58 on request
K1935.06090618189156M62033,522,92511,50,5979 on request
K1935.081208202012178M8244124,931,513,5110,5814,5 on request
K1935.1014102525142110M102849,530,33816112,5819,5 on request
K1935.1216122929162512M123257,534,344181,515823,5 on request
K1935.1621163838213016M164276,543,35823,51,520932 on request
K1935.2025204545253820M205090,551,96829,5-22,5943 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33