Product groups
Wedge clamps, steel, with wedge faces
K1167

Wedge clamps, steel, with wedge faces

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Jaw plate hardened (33–39 HRC) and black oxidised.Note:Due to the functioning principle, wedge clamps are suitable for clamping in series.
The wedges generate higher clamping forces.
The wedge clamps are available with cap screws or countersunk screws.
Wedge clamps with pull-down effect.
Drawing reference:
Dimension L refers to ≤ A.
Dimension H refers to ≥ A.

1) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1167 Wedge clamps 246 kB

Drawings (total overview)

Wedge clamps, steel, with wedge faces

Wedge clamps, steel, with wedge faces, with countersunk screw, Form A

More information

Drawings

Wedge clamps, steel, with wedge faces, with countersunk screw, Form A

Item selection/filter

Order No.FormA
min.
A
max.
BDHLSWClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1167.11205A121412M5X157,59,5324,3 on request
K1167.11506A151714,8M6X168,79,343,57,3 on request
K1167.11808A18,521,518,4M8X2011,811,35518 on request

Wedge clamps, steel, with wedge faces, with socket head screw, Form B

More information

Drawings

Wedge clamps, steel, with wedge faces, with socket head screw, Form B

Item selection/filter

Order No.FormA
min.
A
max.
BDHLSWClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1167.21205B121412M5X1613,49,6435,4 on request
K1167.21506B151714,8M6X1815,810,254,59,1 on request
K1167.21808B18,521,518,4M8X2521,214,96922 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33