Product groups
Adaptersfor swing clamp
K1817

Adapters for swing clamp

go back

Item description/product images

DescriptionMaterial:High-strength aluminium alloyVersion:Coated with hart-coat®Note:Hard wearing surface, repels welding particles.
Holds matching clamping arms. Suitable for pneumatic swing clamp K1815 in respective sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1817 Adaptersfor swing clamp 180 kB

Drawings

Adaptersfor swing clamp

Item selection/filter

Order No.

SizeABDD1D2D3HH1LL1TT1CADAcc.PriceOrder
K1817.121612/16221285,5104,5146301375 on request
K1817.2000203016128,5145,5208401810,55,5 on request
K1817.2500253816148,5145,5208502586,5 on request
K1817.324032/404519168,514725106030119 on request
K1817.506350/6348252010,5179301265301410 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33