Product groups
Clamp straps gooseneck
K0002

Clamp straps gooseneck

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.7225Version:Tempered to 1000 N/mm², black oxidised.Note:These are the same clamp straps that are used with the adjustment units K0004.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0002 Clamp straps assorted, long slot 256 kB

Drawings (total overview)

Clamp straps gooseneck

Clamp straps

More information

Drawings

Clamp straps

Item selection/filter

Order No.

ItemLL1L2L3L4L5BB1B2B3HH1H2H3H4H5H6CADAcc.PriceOrder
K0002.01Clamp strap1406740---362413-411626---10 on request

Clamp straps gooseneck

More information

Drawings

Clamp straps gooseneck

Item selection/filter

Order No.

ItemLL1L2L3L4L5BB1B2B3HH1H2H3H4H5H6CADAcc.PriceOrder
K0002.05Clamp strap135872681010362113-42163018512- on request

Clamp straps gooseneck

More information

Drawings

Clamp straps gooseneck

Item selection/filter

Order No.

ItemLL1L2L3L4L5BB1B2B3HH1H2H3H4H5H6CADAcc.PriceOrder
K0002.10Clamp strap110672589-36211329,52716-1557- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33