Product groups
Rubber-metal overhead element, Form C, internal thread
K2012_C

Rubber-metal overhead element, Form C, internal thread

go back

Item description/product images

DescriptionMaterial:Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version:Steel electro zinc-plated.Note:The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2012_C Rubber-metal overhead element, Form C, internal thread 267 kB

Drawings

Rubber-metal overhead element, Form C, internal thread

Item selection/filter

Order No.FormVersion 1BD

D2EGHH3SWShore gradeLoad
N
CADAcc.PriceOrder
K2012.01040Cinternal thread62,56310,585M10301,52140250 on request
K2012.01060Cinternal thread62,56310,585M10301,52160700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33