Product groups

Convex washers

go back

Convex washers

Convex and concave washers are used to transfer clamping forces when the clamping surfaces are not lying parellel to one another. The clamping bolt can be tilted to approx. 3°.
The "convex washer" element is made from hardened or stainless steel and is normally used in combination with concave washers.