Product groups
UNILOCK protective plug for clamping module
K1010

UNILOCK protective plug for clamping module

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:anodised.Note:Protective plug for clamping module D = 138.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1010 UNILOCK protective plug for clamping module 196 kB
 Technical information zero-point clamping system 116 kB

Drawings

UNILOCK protective plug for clamping module

Item selection/filter

Order No.D

HCADAcc.PriceOrder
K1010.13813843,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33