Product groups
Workpiece stabiliser set with case
K1296

Workpiece stabiliser set with case

go back

Item description/product images

DescriptionMaterial:Case plastic.
See corresponding product group for contents.
Version:black.Note:Objects sized between 355 and 980 mm can be set up using this stabiliser set.
It is basic equipment for supporting workpieces.
The individual parts are safely stored in a plastic case.
The length of the workpiece stabiliser is infinitely adjustable.
With the locking mechanism, the shaft can be securely locked against tension and compression.
Supplied with- Case
- Workpiece stabiliser, K1170.355505
- Extension shaft L75, K1186.1625075
- Extension shaft L100, K1186.1625100
- Extension shaft L150, K1186.1625150
- Precision adjustment, K1187.25120150
- Fastening set for T-slots, 14 mm T-slot set, K1189.2514
- 18 mm T-slot block with M10, K0377.10.002
- 22 mm T-slot block with M10, K0377.104.001
- Clamping ball with cup M12, K1193.3251240
- Clamping ball with cup M16, K1193.3251640
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1296 Workpiece stabiliser set with case 422 kB
 Technical information Workpiece stabiliser 611 kB

Item selection/filter

Order No.

ItemVersion 1CADAcc.PriceOrder
K1296.925Workpiece Stabiliser Setwith case on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33