Product groups
Collets for external clamping
K1184

Collets for external clamping

go back

Item description/product images

DescriptionMaterial:High-strength aluminium alloyVersion:blue anodised.Note:Collets for clamping external contours.
The contour of the workpiece to be held is machined into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
Matching adaptor K1183.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1184 Collets for external clamping 296 kB
 Technical Information for collets for external clamping 106 kB
 Technical information for collets 1,6 MB

Drawings

Collets for external clamping
Collets for external clamping

Item selection/filter

Order No.D

D1D2D3D4HH1H2H3CADAcc.PriceOrder
K1184.10656521M8M5202925104 on request
K1184.10909025M10M6244035155 on request
K1184.112012025M10M6244640205 on request
K1184.116016029M12M8285245256 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33