Product groups
Mini tooling blocks, grey cast iron with grid holes
K0809

Mini tooling blocks, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid spacing 50 ±0.02 mm.
Tooling blocks with grid holes are used for constructing modular fixtures. They can be positioned and mounted precisely on grid systems. This means that the grid hole spacing is maintained on the raised clamping face.
Tooling blocks can also be used as a base element for clamping smaller workpieces.
Size M12 tooling blocks are fastened using shoulder screws K0815.112065. Size M16 tooling blocks are fastened using shoulder screws K0815.116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference:
1) tapped hole
2) hole for shoulder screw
3) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0809 Mini tooling blocks, grey cast iron with grid holes 202 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Mini tooling blocks, grey cast iron with grid holes

Item selection/filter

Order No.LBHD

D1D3CADAcc.PriceOrder
K0809.212125981251259812512M12M12 on request
K0809.216125981251259812516M16M16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33