- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- K1362
Combination spanner with protective caps
- K1361
Sockets and plastic inserts
- K2243
Protective jaws for pliers wrench
- K2242
Pliers wrench with protective jaws
- K0787
Hook wrench with lug DIN 1810A enhanced
- K2400
Hinged hook hook wrench with lug
- K2401
Hook wrench with pin DIN 1810B
- K2058
Face pin spanner adjustable, cranked
- K2181
Face pin spanner, adjustable
- K1629
Clip-in bins, plastic, for type I and type B profile slots and mounting profiles
- K1629
Clip-in bins, antistatic plastic for mounting profiles
- K1630
Swivel adapter, plastic, for profile slots
- K1630
Swivel adapter, antistatic plastic, for profile slots
- K1631
Clip-in shell bins, plastic, for profile slots type I and type B and mounting profiles
- K1631
Clip-in shell bins, antistatic plastic, for profile slots type I and type B and mounting profiles
- K1632
Cup holder plastic for aluminium profiles, closed or open
- K1632
Cup holder plastic, antistatic for aluminium profiles, closed
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2242Pliers wrench with protective jaws |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:chromium-plated.Advantages:Careful assembly of surface-sensitive screw connections. The wrench size is almost infinitely adjustable by a sliding mechanism and parallel jaws. The adjustment engages securely at the selected wrench size. Complies with DIN ISO 5743.Accessory:K2243 Protective jaws for pliers wrench.Supplied withPliers wrench including 4 protective jaws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | SW | CAD | Acc. | Price | Order |
---|
K2242.1042 | A | 0-42 |  | | on request | |
|
Order No. | Form | SW | CAD | Acc. | Price | Order |
---|
K2242.2052 | B | 0-52 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|