Product groups

Item description/product images

DescriptionMaterial:

Chain brass, ring 1.4310. stainless steel.

Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1125_C_Datasheet_32353_Ball_chains_Form_C_with_ring_clip--en 105 kB

Drawings

Ball chains, Form C, with ring clip

Item selection/filter

Order No.Form

Main
material
LDD1

Filter
K1125.09XCbrass160/320/500/100091
K1125.12XCbrass160/320/500/1000121,2
K1125.14XCbrass160/320/500/1000141,6
K1125.16XCbrass160/320/500/1000161,6
K1125.20XCbrass160/320/500/1000202
K1125.24XCbrass160/320/500/1000242
K1125.30XCbrass160/320/500/1000302,6
K1125.36XCbrass160/320/500/1000362,6