Product groups
Bullseye levels in round frame, Form A
K1155_A

Bullseye levels in round frame, Form A

go back

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Form B can be fastened using a grub screw.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to the seating face of frame
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1155_A Bullseye levels in round frame, Form A 207 kB

Drawings

Bullseye levels in round frame, Form A

Item selection/filter

Order No.FormD1

D2HSensitivityCADAcc.PriceOrder
K1155.1140930A14109,530' on request
K1155.1181130A18121130' on request
K1155.1201230A20141230' on request
K1155.1301530A30211530' on request