Product groups
One-piece shaft collars slitted outside
K0611

One-piece shaft collars slitted outside

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium.

Version:Steel black oxidised, screw steel 12.9.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A4-70.
Aluminium bright, screw stainless steel A2-70.
Note:One-piece shaft collars with an outer slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

Due to the slit being on the outside of the shaft collar, up to 15% higher clamping forces can be achieved than with the version with slit on the inside. The bore remains cylindrical, thus precisely enclosing the shaft. Less imbalance.

The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0611 One-piece shaft collars slitted outside 193 kB

Drawings

One-piece shaft collars slitted outside

Item selection/filter

Order No.Form definitionMain
material
Steel
code
B

C
(DIN 912)
D1D2RCADAcc.PriceOrder
K0611.100401slitted outsidesteel-9M3x841620,7 on request
K0611.100501slitted outsidesteel-9M3x851620,7 on request
K0611.100601slitted outsidesteel-9M3x861620,7 on request
K0611.100801slitted outsidesteel-9M3x881822,4 on request
K0611.101001slitted outsidesteel-9M3x10102426 on request
K0611.101201slitted outsidesteel-11M4x12122831,8 on request
K0611.101501slitted outsidesteel-13M5x16153439,4 on request
K0611.101601slitted outsidesteel-13M5x16163439,4 on request
K0611.101801slitted outsidesteel-13M5x16183641,1 on request
K0611.102001slitted outsidesteel-15M6x18204046,4 on request
K0611.102201slitted outsidesteel-15M6x18224248,1 on request
K0611.102501slitted outsidesteel-15M6x18254550,8 on request
K0611.102801slitted outsidesteel-15M6x18284853,7 on request
K0611.103001slitted outsidesteel-15M6x18305458,6 on request
K0611.104001slitted outsidesteel-15M6x18406065 on request
K0611.105001slitted outsidesteel-19M8x25507887 on request
K0611.100402slitted outsidestainless steel1.43059M3x841620,7 on request
K0611.100502slitted outsidestainless steel1.43059M3x851620,7 on request
K0611.100602slitted outsidestainless steel1.43059M3x861620,7 on request
K0611.100802slitted outsidestainless steel1.43059M3x881822,4 on request
K0611.101002slitted outsidestainless steel1.43059M3x10102426 on request
K0611.101202slitted outsidestainless steel1.430511M4x12122831,8 on request
K0611.101502slitted outsidestainless steel1.430513M5x16153439,4 on request
K0611.101602slitted outsidestainless steel1.430513M5x16163439,4 on request
K0611.101802slitted outsidestainless steel1.430513M5x16183641,1 on request
K0611.102002slitted outsidestainless steel1.430515M6x18204046,4 on request
K0611.102202slitted outsidestainless steel1.430515M6x18224248,1 on request
K0611.102502slitted outsidestainless steel1.430515M6x18254550,8 on request
K0611.102802slitted outsidestainless steel1.430515M6x18284853,7 on request
K0611.103002slitted outsidestainless steel1.430515M6x18305458,6 on request
K0611.104002slitted outsidestainless steel1.430515M6x18406065 on request
K0611.105002slitted outsidestainless steel1.430519M8x25507887 on request
K0611.100404slitted outsidestainless steel A41.44049M3x841620,7 on request
K0611.100504slitted outsidestainless steel A41.44049M3x851620,7 on request
K0611.100604slitted outsidestainless steel A41.44049M3x861620,7 on request
K0611.100804slitted outsidestainless steel A41.44049M3x881822,4 on request
K0611.101004slitted outsidestainless steel A41.44049M3x10102426 on request
K0611.101204slitted outsidestainless steel A41.440411M4x12122831,8 on request
K0611.101504slitted outsidestainless steel A41.440413M5x16153439,4 on request
K0611.101604slitted outsidestainless steel A41.440413M5x16163439,4 on request
K0611.101804slitted outsidestainless steel A41.440413M5x16183641,1 on request
K0611.102004slitted outsidestainless steel A41.440415M6x18204046,4 on request
K0611.102204slitted outsidestainless steel A41.440415M6x18224248,1 on request
K0611.102504slitted outsidestainless steel A41.440415M6x18254550,8 on request
K0611.102804slitted outsidestainless steel A41.440415M6x18284853,7 on request
K0611.103004slitted outsidestainless steel A41.440415M6x18305458,6 on request
K0611.104004slitted outsidestainless steel A41.440415M6x18406065 on request
K0611.105004slitted outsidestainless steel A41.440419M8x25507887 on request
K0611.100403slitted outsidealuminium-9M3x841620,7 on request
K0611.100503slitted outsidealuminium-9M3x851620,7 on request
K0611.100603slitted outsidealuminium-9M3x861620,7 on request
K0611.100803slitted outsidealuminium-9M3x881822,4 on request
K0611.101003slitted outsidealuminium-9M3x10102426 on request
K0611.101203slitted outsidealuminium-11M4x12122831,8 on request
K0611.101503slitted outsidealuminium-13M5x16153439,4 on request
K0611.101603slitted outsidealuminium-13M5x16163439,4 on request
K0611.101803slitted outsidealuminium-13M5x16183641,1 on request
K0611.102003slitted outsidealuminium-15M6x18204046,4 on request
K0611.102203slitted outsidealuminium-15M6x18224248,1 on request
K0611.102503slitted outsidealuminium-15M6x18254550,8 on request
K0611.102803slitted outsidealuminium-15M6x18284853,7 on request
K0611.103003slitted outsidealuminium-15M6x18305458,6 on request
K0611.104003slitted outsidealuminium-15M6x18406065 on request
K0611.105003slitted outsidealuminium-19M8x25507887 on request