Product groups
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
K2153

Spacer, adjustable, stainless steel with sealing washer in...

go back

Item description/product images

DescriptionProduct description:The Hygienic DESIGN spacer was specially developed for use in food-processing facilities. The distance between two components can be infinitely adjusted to the required length using a spanner. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The sealing washer made from foodstuff conform plastic is exchangeable.Material:Spacer: stainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).
Shaft seal: 75 EPDM 295.
Version:Spacer: unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Shaft seal: 75 EPDM 295 - black.
Note:The contact face for the sealing washer must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm. Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents. The suitability of the Hygienic DESIGN spacer sleeves for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Temperature range:-20 °C to +100 °C (POM).Advantages:Infinitely adjustable spacing.
Exchangeable sealing washer.
Foodstuff conform material.
Cleaning optimised geometry.
On request:Special lengths.Accessory:Sealing washer K1649.
Ring/open-end spanner with protective caps K1362.
Hexagon bolt K1647.
Drawing reference:
1) Sealing washer
2) Shaft seal
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2153 Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN 218 kB

Drawings

Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN

Item selection/filter

Order No.D

D1D2HL
min.
L
max.
L1SW1SW2CADAcc.PriceOrder
K2153.1110808X065085M82019,742,5658552,1139 on request