Product groups
Stud setswith screw-in stop for gluing in
K0405

Stud sets with screw-in stop for gluing in

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Studs with screw-in stop have been designed especially for gluing-in. They allow mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
The LOCTITE products 638 and 648 have proven themselves in practice as a successful bonding agent.
Technical data see K0404.
Note:Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0405 Stud setswith screw-in stop for gluing in 218 kB

Item selection/filter

Order No.Main
material
Content (pcs.)
(LOCTITE adhesives 638 and 648 not included)
Version 1ContainerShearing strength
N/mm²
Break-away torque
Nm
Temperature
resistance
CADAcc.PriceOrder
K0405.01steelM5x20 (x20), M5x40 (x20), M5x60 (x10), M6x20 (x20), M6x40 (x20), M6x60(x10), M8x20 (x10), M8x40 (x10), M8x60 (x6), M10x20 (x10), M10x40with screw-in stop---- on request
K0405.02stainless steelM5x20 (x20), M5x40 (x20), M5x60 (x10), M6x20 (x20), M6x40 (x20), M6x60(x10), M8x20 (x10), M8x40 (x10), M8x60 (x6), M10x20 (x10), M10x40with screw-in stop---- on request
K0655.6380010--retaining compound10 ml bottle20-3535-60-55 °C - +150 °C on request
K0655.6480010--retaining compound10 ml bottle16-3030-55-55 °C - +175 °C on request