Product groups
Snap locks, plastic with fold-down grip, Form B, not lockable
K1651_B

Snap locks, plastic with fold-down grip, Form B, not lockable

go back

Item description/product images

DescriptionMaterial:PC/ABS.Version:Housing black, white or beige.
Grip black, chromed, white or beige.
Note:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and hoods.
Available in different sizes for different door leaf thicknesses. Additional security with lockable variants.
The preloaded grip prevents rattling.

Flammability rating (plastic version): UL94-HB.
Max. torque to tighten the screws: 2 Nm.
Type of operation:When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.Application:- Automobile industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
Assembly:1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
Supplied withMounting fixture with suitable screws (M5) and mounting bracket are included in the supply.
Screws (M5) for the mounting bracket are not included in the supply.
Drawing reference:
1) Door leaf
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1651_B Snap locks, plastic with fold-down grip, Form B, not lockable 219 kB

Drawings

Snap locks, plastic with fold-down grip, Form B, not lockable

Item selection/filter

Order No.FormForm definitionMain
colour
Component
colour
A

BB1B2DD1D2HH1H2CADAcc.PriceOrder
K1651.2002356000Bnot lockableblackblack2860405,250505,535,5354 on request
K1651.2007356000Bnot lockableblackblack2860405,250505,535,5354 on request
K1651.2012356000Bnot lockableblackblack2860405,250505,535,5354 on request
K1651.2017356000Bnot lockableblackblack2860405,250505,535,5354 on request
K1651.2002356022Bnot lockablewhitewhite2860405,250505,535,5354 on request
K1651.2007356022Bnot lockablewhitewhite2860405,250505,535,5354 on request
K1651.2012356022Bnot lockablewhitewhite2860405,250505,535,5354 on request
K1651.2017356022Bnot lockablewhitewhite2860405,250505,535,5354 on request
K1651.2002356033Bnot lockablebeigebeige2860405,250505,535,5354 on request
K1651.2007356033Bnot lockablebeigebeige2860405,250505,535,5354 on request
K1651.2012356033Bnot lockablebeigebeige2860405,250505,535,5354 on request
K1651.2017356033Bnot lockablebeigebeige2860405,250505,535,5354 on request
K1651.2002356001Bnot lockableblackchromed2860405,250505,535,5354 on request
K1651.2007356001Bnot lockableblackchromed2860405,250505,535,5354 on request
K1651.2012356001Bnot lockableblackchromed2860405,250505,535,5354 on request
K1651.2017356001Bnot lockableblackchromed2860405,250505,535,5354 on request
Order No.FormComponent
colour
H3H4H5H6H7LL1L2L3F=retaining force (N) Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
K1651.2002356000Bblack2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 on request
K1651.2007356000Bblack2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 on request
K1651.2012356000Bblack2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 on request
K1651.2017356000Bblack2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 on request
K1651.2002356022Bwhite2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 on request
K1651.2007356022Bwhite2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 on request
K1651.2012356022Bwhite2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 on request
K1651.2017356022Bwhite2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 on request
K1651.2002356033Bbeige2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 on request
K1651.2007356033Bbeige2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 on request
K1651.2012356033Bbeige2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 on request
K1651.2017356033Bbeige2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 on request
K1651.2002356001Bchromed2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 on request
K1651.2007356001Bchromed2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 on request
K1651.2012356001Bchromed2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 on request
K1651.2017356001Bchromed2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 on request