Product groups
Fixed stop with grip insert for draw-down clamping system
K2196

Fixed stop with grip insert for draw-down clamping system

go back

Item description/product images

DescriptionProduct description:Fixed stop with grip insert for pre-machining for direct clamping and for machining blanks.Material:Steel.Version:Body black oxidised.
Grip insert hardened.
Note:The fixed stop with grip insert is used as a counterpart for the clamping element with grip insert K2195. The extremely sturdy structure and compact design make the fixed stop suitable for pre-machining for direct clamping (OP10) with the 5-axis modular clamping system and for the rough part clamping of any plates and other workpieces.

Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.

The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.

The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Advantages:- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
Accessory:- Positioning foot K0298.
- Adapter plate for draw-down clamping system K2199.
- Adapter ring K2200.
Supplied with1 fixed stop with grip insert.
1 positioning foot K0298.2081.
Drawing reference:
1) Caution: Risk of deformation!
No clamping claws may be applied in this area!
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2196 Fixed stop with grip insert for draw-down clamping system 324 kB

Drawings

Fixed stop with grip insert for draw-down clamping system

Item selection/filter

Order No.SizeBB1B2D

GHH1H2H3H4H5LL
min.
L
max.
L1L2L3L4F
max. kN
CADAcc.PriceOrder
K2196.121050801System size 1280362525M128810,538218510550802522,5133820 on request
K2196.161301001System size 16100453025M1611313,5502587130801003327,518,7553,7530 on request