Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated and trivalent blue passivated.Note:Plates can be used in combination with a pivot bearing and cam clamp for indirect clamping. The plates are fastened to grid hole tables using clamping pins and washers. They can also be clamped to machine slot tables by combining with eccentric clamp modules.Advantages:Flexible movement and positioning.
infinitely adjustable
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1508 Plate, steel open 278 kB

Drawings

Plate, steel open

Item selection/filter

Order No.BB1D

LL1SCADAcc.PriceOrder
K1508.0180X404010,4M61801605 on request