Product groups
Fastening set for Zero Point Clamping Technology workpiece stabiliser
K1190

Fastening set for Zero Point Clamping Technology workpiece...

go back

Item description/product images

DescriptionMaterial:Steel.Note:The fastening set is suitable for adaption to UNILOCK zero point clamping technology.

The clamping balls can be exchanged between the two system sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1190 Fastening set for Zero Point Clamping Technology workpiece stabiliser 243 kB
 Technical information Workpiece stabiliser 611 kB

Drawings

Fastening set for Zero Point Clamping Technology workpiece stabiliser

Item selection/filter

Order No.SizeD

D1HH1CADAcc.PriceOrder
K1190.25402525,4781035 on request
K1190.50405050781030 on request