Product groups
Pull handles, plastic with soft grip - inch
K1877 inch

Pull handles, plastic with soft grip - inch

go back

Item description/product images

DescriptionMaterial:Main component polypropylene (PP).
Soft components thermoplastic elastomer.
Tapped bushes brass.
Version:Main component black.
Soft components black, orange, yellow, red, green, blue, grey.
Tapped bushes electro zinc-plated.
Note:Excellent carrying and gripping comfort thanks to its soft inner surface.Assembly:From the rear.On request:Main components grey with other colour combinations.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1877 inch Pull handles, plastic with soft grip - inch 168 kB

Drawings

Pull handles, plastic with soft grip - inch

Item selection/filter

Order No.Component
colour
ABD

HLLoad
capacity
N
CADAcc.PriceOrder
K1877.094A111black93,716,310-3248,8105500on request
K1877.094A1187blue93,716,310-3248,8105500on request
K1877.094A1186green93,716,310-3248,8105500on request
K1877.094A1184red93,716,310-3248,8105500on request
K1877.094A112orange93,716,310-3248,8105500on request
K1877.094A1116yellow93,716,310-3248,8105500on request
K1877.094A1188grey93,716,310-3248,8105500on request
K1877.117A111black11720,610-3253,8134,7500on request
K1877.117A1187blue11720,610-3253,8134,7500on request
K1877.117A1186green11720,610-3253,8134,7500on request
K1877.117A1184red11720,610-3253,8134,7500on request
K1877.117A112orange11720,610-3253,8134,7500on request
K1877.117A1116yellow11720,610-3253,8134,7500on request
K1877.117A1188grey11720,610-3253,8134,7500on request
K1877.154A211black148,526,71/4-2065170,3500on request
K1877.154A2187blue148,526,71/4-2065170,3500on request
K1877.154A2186green148,526,71/4-2065170,3500on request
K1877.154A2184red148,526,71/4-2065170,3500on request
K1877.154A212orange148,526,71/4-2065170,3500on request
K1877.154A2116yellow148,526,71/4-2065170,3500on request
K1877.154A2188grey148,526,71/4-2065170,3500on request