|
|
K0645_IG inchCam levers, stainless steel, with internal thread, plastic-metal... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles 1.4308 (AISI 304 equivalent).
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305 (AISI 303 equivalent). Version:Handle electropolished or blasted. Thrust washer black. Hinge pin bright.Note:Plastics are subject to creeping under load (retardation).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0645.95120AD | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.95120AE | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.05120AE | electropolished | 8-32 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05120A0 | electropolished | 10-24 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05120A1 | electropolished | 10-32 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.15120A1 | electropolished | 10-32 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.15120A2 | electropolished | 1/4-20 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.25120A3 | electropolished | 5/16-18 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | | K0645.95123AD | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.95123AE | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.05123AE | blasted | 8-32 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05123A0 | blasted | 10-24 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05123A1 | blasted | 10-32 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.15123A1 | blasted | 10-32 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.15123A2 | blasted | 1/4-20 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.25123A3 | blasted | 5/16-18 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|