Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel.Version:Hardened, black oxidised.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Advantages:– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference:
Form C: smooth face
Form F: serrated face

1) Hole for pin as a rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0286 Self-aligning pads self-righting 253 kB

Drawings (total overview)

Self-aligning pads self-righting

Item selection/filter

Order No.FormD1D2D3D4D5HH1H2TT1L6Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0286.105C18M51571,8142,10,8534,630 on request
K0286.106C22M61882,816,52,51645,650 on request
K0286.108C28M823113,321,53,41,3857,590 on request
K0286.110C34M1029134,4274,21,61069,2140 on request
K0286.112C40M1235165,4325212811,3220 on request
K0286.305F18M51571,8142,10,8534,630 on request
K0286.306F22M61882,816,52,51645,650 on request
K0286.308F28M823113,321,53,41,3857,590 on request
K0286.310F34M1029134,4274,21,61069,2140 on request
K0286.312F40M1235165,4325212811,3220 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33