Product groups
Snap locks stainless steel 
with Bowden cable connection and grip, fold-down
K1851

Snap locks stainless steel with Bowden cable connection and...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4401.

Version:Ground and polished or matt abrasive blasted.Note:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers.
They are used where inaccessible assembly spaces make it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks have a single key system, all locks can be opened with the same key.
The pre-tensioned grip prevents rattling.

The Bowden cable is not supplied.

Max. torque to tighten the screws: 2.4 Nm.

Form A: lockable
Form B: not lockable
Type of operation:When the grip is actuated, hatches, lids, covers or doors are opened remotely and invisibly with a Bowden cable.
The lock can also be actuated from the rear.
Application:- Automotive industries
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Motorhomes and caravans
- Medical technology
Assembly:1. Produce a mounting cutout as shown in the drawing.
2. Secure from the rear using the mounting parts supplied.
3. Connect the Bowden cable.
Advantages:Actuation possible in inaccessible assembly spaces.
Ergonomically optimised actuating position possible.
Actuation possible even when safety distances are required.
Accessory:Bowden cable K1646.Supplied withMounting bracket with M4 screws and Bowden cable holder are supplied.
The lockable snap locks are each supplied with 2 keys.
Drawing reference:
1) Bowden cable connection
2) Mounting cutout
3) Door leaf
4) Mounting bracket thickness (see H4 in table)
5) Grip
6) Bowden cable
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1851 Snap locks stainless steel with Bowden cable connection and grip, fold-down 498 kB

Drawings (total overview)

Snap locks stainless steel 
with Bowden cable connection and grip, fold-down

Item selection/filter

Order No.FormForm definitionSurface finish
body
A

BDD1HH1H2H3H4Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
K1851.1102356044Alockablepolished106049,55035,926,64,530,523100-2-12M4x6 on request
K1851.1112356044Alockablepolished106049,55035,926,64,530,512,5100-12-22M4x20 on request
K1851.1102356055Alockablematt blasted106049,55035,926,64,530,523100-2-12M4x6 on request
K1851.1112356055Alockablematt blasted106049,55035,926,64,530,512,5100-12-22M4x20 on request
K1851.1002356044Bnot lockablepolished106049,55035,926,64,530,523100-2-12M4x6 on request
K1851.1012356044Bnot lockablepolished106049,55035,926,64,530,512,5100-12-22M4x20 on request
K1851.1002356055Bnot lockablematt blasted106049,55035,926,64,530,523100-2-12M4x6 on request
K1851.1012356055Bnot lockablematt blasted106049,55035,926,64,530,512,5100-12-22M4x20 on request