Product groups

Wired indexing plungers with status sensor

go back
Test
Low maintenance and reliable:

Wired indexing plungers with status sensor:

New in the field of intelligent process monitoring from HEINRICH KIPP WERK:

We can now offer a wired version of indexing plungers with status sensor as an alternative to the wireless Bluetooth variant.

These wired models make users independent of the battery life. In addition, interference-free signal transmission is guaranteed at all times, even over longer distances and through obstructions.




The key facts at a glance

Flexible:

Wired indexing plungers are suitable for use in machine construction, on assembly fixtures and testing stations or in packaging machinery.


Reliable:

Integrated inductive sensor connects as soon as the pin retracts 1 mm.


Robust:

Robust: With an IP rating of IP67, the wired construction components are spray water resistant, contact safe and sealed against dust.



Versatile:

Models are available with pin diameters of 5–12 mm and with thread sizes of M10 to M20.







You can find all information directly by the product:

Are you interested in other types?
In our range you will find a wide selection of indexing plungers.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33