Product groups

TÜV Service tested

go back

KIPP Service: VERY GOOD

Passed TÜV certification with mark 1.7
The TÜV Saarland conducted a neutral customer survey at the start of 2015 on the subject of Service. HEINRICH KIPP WERK was assessed by its customers with the mark "VERY GOOD" (1.7) straightaway.

This mark applies to both satisfaction with the performance of service and with the company as a whole.
Our customers defined 5 things as the most important criteria:

- Product quality
- Speed of delivery
- Availability of the item
- Adherence to schedules
- Speed of order processing

99.7% of the customers will place orders with KIPP again.
TÜV Service certificate, Very good
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33